IESNA:LM-63-2002
[TEST]P944722
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-760-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]97204
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
11115.4 10945.3 11058.7 11280.4 11527.9 11775.3 12007.3 12187.8 12352.7 12584.7
12930.2 13487 14270.6 15198.6 16637 19018.9 21704.9 24891.1 28804.2 32758.5
36960.3 40239.2 42291.1 43781.1 44348.2 44564.7 45327.8 46838.3 46802.3 42600.5
31959.4 13667.4 3578 1479.6 551.6 154.7 0
11115.4 11007.1 11120.6 11342.3 11589.7 11837.2 12058.9 12239.3 12404.3 12626
12961.1 13512.7 14286.1 15193.5 16580.3 18843.6 21483.3 24576.6 28386.6 32861.6
37032.5 40249.5 42265.4 43703.8 44301.8 44652.4 45487.6 46998.2 46755.9 42229.3
30969.5 12672.4 3572.8 1443.6 546.5 149.5 0
11115.4 10991.7 11089.6 11295.9 11533 11759.9 11960.9 12095 12218.7 12399.1
12682.7 13146.7 13822.1 14641.8 15868.8 17858.9 20400.6 23411.4 26736.8 30515.8
34274.2 37687.2 40079.4 41729.2 42847.9 43946.1 45343.2 47060 47848.8 44812.2
35532.2 18049.6 5454.6 2005.5 974.4 211.4 0
11115.4 10971.1 11063.9 11249.5 11450.5 11646.4 11826.9 11919.7 11981.5 12074.3
12249.6 12559 13043.6 13631.3 14456.2 15807 17657.8 19838.6 22297.8 25112.8
28231.9 31495.4 34583.6 37238.7 39532.9 41755 44662.7 48142.7 50911.2 50880.3
45853.6 33944.3 15389.4 5985.6 2067.4 716.6 0
11115.4 10971.1 11043.2 11208.2 11383.5 11558.8 11734.1 11832 11878.4 11924.8
12079.5 12301.2 12677.5 13105.5 13590.1 14311.9 15394.5 16765.9 18493 20565.6
22916.5 25365.4 28180.3 31180.9 34336.1 37713 41528.1 46188.7 52024.8 56881.4
57690.8 51633 35114.6 17157.7 6052.6 1474.5 0
11115.4 10976.2 11038.1 11187.6 11357.7 11543.3 11708.3 11821.7 11878.4 11935.1
12110.4 12352.7 12703.3 13079.7 13430.3 13904.6 14739.8 15817.3 17229.9 18972.5
20941.9 23107.3 25380.9 28066.9 31036.5 34325.8 38177 42976.8 49622.4 56561.7
60500.6 56556.6 41765.3 23437.2 9666.7 2237.5 0
11115.4 10971.1 11022.6 11167 11337.1 11517.5 11682.5 11806.3 11883.6 11976.4
12146.5 12404.3 12713.6 12992 13224 13600.4 14250 15080 16245.2 17704.2
19343.7 21112.1 23071.2 25288.1 27845.2 30655 34382.5 39032.8 45302 52958
57824.9 53360.1 36640.6 19127.2 6996.1 1196.1 0
11115.4 11007.1 11017.5 11136 11306.2 11507.2 11698 11857.8 11991.9 12084.7
12198.1 12368.2 12564.1 12698.2 12847.7 13090 13435.4 13873.6 14538.7 15538.9
16657.6 17936.2 19390.1 21039.9 22885.6 25092.2 27716.3 30985 35006.3 40192.8
43409.9 37872.8 24458 10909.2 2789.2 458.8 0
11115.4 11043.2 11038.1 11120.6 11285.5 11502.1 11723.8 11930 12095 12213.5
12321.8 12424.9 12455.9 12445.5 12497.1 12610.5 12796.1 13069.4 13487 14095.3
14940.8 15920.4 17116.5 18529.1 20132.5 21936.9 23906.4 26210.9 28958.8 31330.4
30768.4 24561.1 14033.5 5067.9 1263.1 355.7 0
11115.4 11079.3 11084.5 11146.3 11301 11496.9 11754.7 12007.3 12208.4 12368.2
12502.3 12579.6 12579.6 12553.8 12528 12517.7 12564.1 12713.6 13002.3 13466.3
14126.3 15002.7 16033.8 17260.8 18709.6 20349 22107.1 23932.2 25447.9 25633.5
22648.4 14976.9 5351.5 1448.7 706.3 278.4 0
11115.4 11136 11161.8 11254.6 11419.6 11615.5 11888.7 12172.3 12435.2 12682.7
12925 13120.9 13260.1 13383.9 13492.1 13621 13811.8 14069.5 14456.2 15080
16013.2 17255.7 18817.8 20874.9 23519.7 26308.9 29221.8 31412.9 31691.3 27499.8
19137.5 9398.6 2593.3 861 386.7 113.4 0
11115.4 11151.5 11197.9 11301 11481.5 11708.3 12002.2 12321.8 12631.1 12950.8
13301.4 13641.6 13981.9 14327.3 14719.1 15229.6 15863.7 16688.6 17760.9 19132.3
20844 22792.8 24958.1 27546.2 30376.6 32923.5 34439.2 34171.1 31139.6 24272.4
14791.3 7032.2 2376.7 830 324.8 67 0
11115.4 11177.3 11254.6 11393.8 11605.2 11863 12203.2 12589.9 12961.1 13394.2
13889.1 14461.4 15116.1 15879.2 16817.5 18008.4 19441.7 21045 22710.3 24396.2
26035.6 27541 28933.1 30433.3 31985.2 33006 32851.3 31041.7 27066.7 19900.5
11703.1 5067.9 1881.8 763 309.3 72.2 0
11115.4 11223.7 11373.2 11594.9 11888.7 12234.2 12677.5 13187.9 13816.9 14605.7
15636.8 16874.2 18240.4 19812.9 21302.8 22617.5 23622.8 24329.1 24767.4 25056.1
25313.8 25422.1 25143.7 24576.6 23581.6 21622.5 18353.8 13868.5 9042.9 5176.2
2794.3 1593.1 1005.3 639.3 355.7 87.6 0
11115.4 11259.8 11491.8 11795.9 12172.3 12626 13203.4 13981.9 14971.8 16219.4
17596 18910.6 20060.3 20890.4 21344.1 21457.5 21277 20813 20024.2 18833.3
17255.7 15296.6 12888.9 10202.9 7754 5939.2 4676.1 3722.3 2969.6 2402.5
1892.1 1474.5 1123.9 747.6 407.3 92.8 0
11115.4 11306.2 11631 12017.6 12466.2 13033.3 13801.5 14837.7 16111.2 17441.3
18585.8 19410.7 19787.1 19720.1 19271.5 18487.9 17327.9 15714.2 13889.1 12027.9
10445.2 9213 8176.7 7114.7 6016.5 5052.5 4258.5 3603.7 3021.2 2510.8
2062.2 1660.1 1268.3 819.7 489.8 149.5 0
11115.4 11357.7 11759.9 12229 12791 13481.8 14425.3 15657.5 16982.4 18044.5
18658 18776.6 18482.7 17858.9 16941.2 15595.6 13961.3 12275.4 10847.3 9842
9213 8687.1 8011.8 7223 6238.2 5475.2 4846.2 4206.9 3645 3160.4
2701.5 2206.6 1722 1232.2 757.9 262.9 0
11115.4 11429.9 11909.4 12445.5 13069.4 13842.7 14884.1 16193.6 17415.5 18106.4
18183.7 17755.8 17080.4 16240 15131.6 13755.1 12249.6 10929.8 10151.3 9656.4
8965.5 8285 7403.4 6630.1 6429 5995.9 5408.2 4825.6 4274 3727.5
3186.1 2691.2 2155 1629.2 1072.4 386.7 0
11115.4 11476.3 12017.6 12631.1 13337.5 14172.7 15250.2 16461.7 17487.7 17797
17431 16688.6 15889.5 14992.4 13920 12651.8 11368 10538 10244.1 9677
8893.4 7831.3 6856.9 6691.9 6423.8 5990.8 5449.4 4882.3 4330.7 3794.5
3263.5 2778.9 2242.7 1742.6 1129.1 474.3 0
11115.4 11522.7 12105.3 12780.7 13548.8 14435.6 15544 16765.9 17508.3 17364
16611.2 15698.7 14894.4 14115.9 13157 12022.8 11012.3 10708.1 10373 9651.2
8537.6 7166.2 6784.7 6563 6387.8 5959.8 5454.6 4923.6 4366.8 3815.1
3299.6 2680.9 2036.4 1515.7 933.2 376.4 0
11115.4 11553.6 12131.1 12837.4 13636.5 14554.2 15688.4 16905.1 17523.8 17162.9
16234.9 15301.7 14476.8 13677.7 12806.4 11863 11048.4 10852.5 10388.5 9543
8187 7058 6691.9 6418.7 6269.2 5892.8 5449.4 4933.9 4408 3892.5
3392.4 2732.5 2026.1 1510.6 752.7 319.6 0
11115.4 11533 12141.4 12842.5 13641.6 14554.2 15678.1 16900 17565 17219.6
16291.6 15348.1 14523.2 13734.4 12883.8 11976.4 11172.1 10986.5 10491.6 9625.4
8233.4 7094.1 6707.4 6392.9 6227.9 5867 5449.4 4944.2 4428.6 3923.4
3402.7 2691.2 2005.5 1438.4 742.4 293.9 0
